- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Signal Type Torque Driver LTD
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Torque Adjustment Range (cN/m) |
Overall length (mm) |
Mass (g) |
Accessory |
|
₹ 12,302.09
|
1 Piece(s)
|
|
5 Day(s) or more
|
4 to 30 |
0.2 |
50 |
- |
|
₹ 12,722.65
|
1 Piece(s)
|
|
18 Day(s) or more
|
10 to 60 |
0.5 |
80 |
- |
|
₹ 21,558.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 to 1,000 |
5 |
580 |
Preset Hook Spanner |
|
₹ 12,807.04
|
1 Piece(s)
|
|
6 Day(s) or more
|
20 to 120 |
1 |
160 |
Resin Grip |
|
₹ 13,901.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
60 to 260 |
2 |
270 |
Resin Grip / Preset Hook Spanner |
|
₹ 16,846.65
|
1 Piece(s)
|
|
6 Day(s) or more
|
100 to 500 |
5 |
320 |
Preset Hook Spanner |
Basic Specifications
-
- Product Type
- Preset
-
- With or without idling function
- NA
-
- Torque Precision (±%)
- 3
-
- Bit Individual Product, Set Product
- Single Item
-
- Load direction
- Right
-
- Features
- With a built-in Tohnichi's unique toggle structure, easy gain adjustment is possible.
-
- Specifications
- Only the LTD15CN ~ 500CN models have a locking mechanism.
Product Description
Ideal for assembling sensors and electronic parts
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Torque Adjustment Range (cN/m) |
Overall length (mm) |
Mass (g) |
Accessory |
|
₹ 12,302.09
|
1 Piece(s)
|
|
5 Day(s) or more
|
4 to 30 |
0.2 |
50 |
- |
|
₹ 12,722.65
|
1 Piece(s)
|
|
18 Day(s) or more
|
10 to 60 |
0.5 |
80 |
- |
|
₹ 21,558.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 to 1,000 |
5 |
580 |
Preset Hook Spanner |
|
₹ 12,807.04
|
1 Piece(s)
|
|
6 Day(s) or more
|
20 to 120 |
1 |
160 |
Resin Grip |
|
₹ 13,901.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
60 to 260 |
2 |
270 |
Resin Grip / Preset Hook Spanner |
|
₹ 16,846.65
|
1 Piece(s)
|
|
6 Day(s) or more
|
100 to 500 |
5 |
320 |
Preset Hook Spanner |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy