(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OPP Adhesive Tape No.6020

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 6020-50

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    48
  • Length(m)
    100
  • Thickness(mm)
    0.05
  • Color Detail
    Clear
  • Adhesive Strength
    5.0N/25mm
  • Tensile Strength
    84.2N/25mm
  • Retention Force
    0.1mm/15min
  • Ball Tack
    19
  • Base Material
    Polypropylene film
  • Pressure Sensitive Adhesive
    Acrylic
  • Amount Of Content
    1 Pack (5 pcs)

Loading...

Part Number
6020-50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,365.53

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Product Description

A packaging tape with excellent cost performance.
[Features]
· Uses a transparent backing, so it's possible to check the surface while sealing or packaging.
· 100 m per roll which means reduced waste from paper cores.
[Applications]
· Packaging

Specifications of 6020-50

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    48
  • Length(m)
    100
  • Thickness(mm)
    0.05
  • Color Detail
    Clear
  • Adhesive Strength
    5.0N/25mm
  • Tensile Strength
    84.2N/25mm
  • Retention Force
    0.1mm/15min
  • Ball Tack
    19
  • Base Material
    Polypropylene film
  • Pressure Sensitive Adhesive
    Acrylic
  • Amount Of Content
    1 Pack (5 pcs)

Loading...

Part Number
6020-50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,365.53

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list