(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Bag, Polyethylene Bag 0.03 mm

Plastic Bag, Polyethylene Bag 0.03 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 50.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Office Use Polybag
  • Thickness(mm)
    0.03
  • Material
    Polyethylene
  • Specifications
    No cord
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Simple and high quality string-less 0.03 mm polyethylene bag.
[Features]
· Perforated opening.
· Made of LDPE (high pressure polyethylene) for a smooth and supple surface.
· Our most versatile general-use model.
· Abundant size variations are available for different applications.
[Applications]
· Can be used for a wide range of different applications such as packaging for various items, storage and classification, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list