- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of N50X03
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.155
-
- Color Detail
- Brown
-
- Adhesive Strength
- 2.30N/10mm
-
- Tensile Strength
- 69.0N/10mm
-
- Tack
- Ball No.25
-
- Spread out
- 2.30N/10mm
-
- Features
- A standard cloth tape that achieves excellent packaging performance. A new fiber special laminate cloth is used on the base. Flexible and strong, with highly improved workability and packing performance.
-
- Use
- Heavy packaging. Packing of cardboard case (weight). Weight packaging for export.
-
- Base Material Thickness(mm)
- 0.1
-
- Elongation
- 12%
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 946.65
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.155
-
- Color Detail
- Brown
-
- Adhesive Strength
- 2.30N/10mm
-
- Tensile Strength
- 69.0N/10mm
-
- Tack
- Ball No.25
-
- Spread out
- 2.30N/10mm
-
- Features
- A standard cloth tape that achieves excellent packaging performance. A new fiber special laminate cloth is used on the base. Flexible and strong, with highly improved workability and packing performance.
-
- Use
- Heavy packaging. Packing of cardboard case (weight). Weight packaging for export.
-
- Base Material Thickness(mm)
- 0.1
-
- Elongation
- 12%
-
- Amount Of Content
- 1 Roll
Product Description
A standard cloth tape. Excellent for packaging.
Specifications of N50X03
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.155
-
- Color Detail
- Brown
-
- Adhesive Strength
- 2.30N/10mm
-
- Tensile Strength
- 69.0N/10mm
-
- Tack
- Ball No.25
-
- Spread out
- 2.30N/10mm
-
- Features
- A standard cloth tape that achieves excellent packaging performance. A new fiber special laminate cloth is used on the base. Flexible and strong, with highly improved workability and packing performance.
-
- Use
- Heavy packaging. Packing of cardboard case (weight). Weight packaging for export.
-
- Base Material Thickness(mm)
- 0.1
-
- Elongation
- 12%
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 946.65
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy