(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K501X03 |
N501-50-50-CB-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Color Detail | Adhesive Strength | Tensile Strength | Spread out | Retention Force (mm) |
Features | Use | Specifications | Elongation | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 402.85 |
1 Piece(s) | - | 5 Day(s) or more | 0.14 | Brown | 3.3N/10mm | 60N/10mm | 0.40N/10mm | - | Recycled paper 40% or greater used for similar function with conventional craft tape, appearance, and quality assurance. Highly level and with no sense of using recycled paper for ecological tape that can be applied to the needs of the age. | Medium/light packing. Government bodies and public organizations, or companies who tackle environmental issues. For retail sale as an ecological product. | - | 7.0% | 1 Roll | ||
₹ 11,575.73 |
1 Pack(s) |
50 Pieces Per Package |
8 Day(s) or more | 0.15 | Cardboard color | 3.3N/10mm(337g/10mm) | 60N/10mm(6.12kg/10mm) | 0.4N/10mm(40.8g/10mm) | 0 | - | - | Medium/Light Packing, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation | 7% | 1 Box (50 Rolls) |
Part Number |
---|
An environmentally friendly craft paper-backed tape that uses at least 40% recycled material while maintaining quality.
[Features]
· Retains the same functionality, appearance and quality as conventional craft paper-backed tapes while using at least 40% recycled materials.
· An environmentally friendly tape that doesn't feel like traditional recycled products, and is able to meet the needs of modern packaging.
· Conforms to green purchasing methodologies.
· Light to medium sized packaging.
[Applications]
· Ideal for government offices or other public bodies with environmental policies.
· For sale in stores as an environmentally friendly product.
Part Number |
---|
K501X03 |
N501-50-50-CB-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Color Detail | Adhesive Strength | Tensile Strength | Spread out | Retention Force (mm) |
Features | Use | Specifications | Elongation | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 402.85 |
1 Piece(s) | - | 5 Day(s) or more | 0.14 | Brown | 3.3N/10mm | 60N/10mm | 0.40N/10mm | - | Recycled paper 40% or greater used for similar function with conventional craft tape, appearance, and quality assurance. Highly level and with no sense of using recycled paper for ecological tape that can be applied to the needs of the age. | Medium/light packing. Government bodies and public organizations, or companies who tackle environmental issues. For retail sale as an ecological product. | - | 7.0% | 1 Roll | ||
₹ 11,575.73 |
1 Pack(s) |
50 Pieces Per Package |
8 Day(s) or more | 0.15 | Cardboard color | 3.3N/10mm(337g/10mm) | 60N/10mm(6.12kg/10mm) | 0.4N/10mm(40.8g/10mm) | 0 | - | - | Medium/Light Packing, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation | 7% | 1 Box (50 Rolls) |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy