(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Whity Craft Paper Backed Tape No.504WNS

Whity Craft Paper Backed Tape No.504WNS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 13,338.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N504WNS-38-500-W-PACK
N504WNS-50-50-W-PACK
N504WNS-50-500-W-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

₹ 13,338.36

1 Pack(s)

6 Pieces Per Package

8 Day(s) or more 38 500 1 Box (6 Rolls)

₹ 14,507.64

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more 50 50 1 Box (50 Rolls)

₹ 14,507.64

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 50 500 1 Box (5 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Thickness(mm)
    0.14
  • Color Detail
    White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.4N/10mm(40.8g/10mm)
  • Retention Force(mm)
    0
  • Specifications
    Medium/Light Packing, Printable, Long Length Available, Dedicated cutter, Non Slip, Writable, Stackable, Non-solvent, Environmental Adaptation
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%

Product Description

A white craft paper-backed tape with addition with added non-slip coating.
[Features]
· Can be overlapped, prevents load shifting and can be written on, making it suitable for a wide range of applications.
· A craft paper-backed tape with the same functionality as 504NS.
[Applications]
· Ideal for: Stackable storage boxes / reusable shipping cartons, packaging of light miscellaneous goods, such as food, candy, household items, etc., and contents that need to be checked or sorted.

Part Number
N504WNS-38-500-W-PACK
N504WNS-50-50-W-PACK
N504WNS-50-500-W-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

₹ 13,338.36

1 Pack(s)

6 Pieces Per Package

8 Day(s) or more 38 500 1 Box (6 Rolls)

₹ 14,507.64

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more 50 50 1 Box (50 Rolls)

₹ 14,507.64

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 50 500 1 Box (5 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon