(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Paper Backed Tape, Super Craft Tape No.504NS

Craft Paper Backed Tape, Super Craft Tape No.504NS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 239.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
K504X01
K504X02
K504X03
K504X04
K504X05
N504NS-25-50-CB-PACK
N504NS-38-50-CB-PACK
N504NS-50-50-CB-PACK
N504NS-75-50-CB-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Features Use Specifications Amount Of Content

₹ 239.00

1 Piece(s) - 5 Day(s) or more 25 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 321.99

300 Piece(s) - 5 Day(s) or more 38 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 497.00

250 Piece(s) - 14 Day(s) or more 50 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 489.85

1 Piece(s) - 5 Day(s) or more 60 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 597.60

1 Piece(s) - 5 Day(s) or more 75 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 13,500.00

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 25 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (100 Rolls)

₹ 12,626.00

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (60 Rolls)

₹ 13,449.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 50 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (50 Rolls)

₹ 12,518.00

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (30 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Features Use Specifications Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Cardboard color
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.4N/10mm(40.8g/10mm)
  • Retention Force(mm)
    0
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%

Product Description

A high quality, highly functional craft paper-backed tape. Non-slip to prevent load shifting, and uses environmentally friendly "eco paper" for its paper core.
[Features]
· Along with the lightness and ease of use common to all craft paper-backed tapes, this craft paper-backed tape also includes 3 extra features: it can be overlapped, it is non-slip, and can be written on.
· A standard product often used for packaging cardboard boxes.
· Easy to cut by hand and work with, smooth unsealing. Enables work to be done effectively and easily.
[Applications]
· Stackable storage boxes, reusable shipping cartons.
· Packaging of light miscellaneous goods, such as food, candy, household items, etc.
· For making packages with contents that need to be sorted or checked, and packages for delivery.

Part Number
K504X01
K504X02
K504X03
K504X04
K504X05
N504NS-25-50-CB-PACK
N504NS-38-50-CB-PACK
N504NS-50-50-CB-PACK
N504NS-75-50-CB-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Features Use Specifications Amount Of Content

₹ 239.00

1 Piece(s) - 5 Day(s) or more 25 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 321.99

300 Piece(s) - 5 Day(s) or more 38 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 497.00

250 Piece(s) - 14 Day(s) or more 50 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 489.85

1 Piece(s) - 5 Day(s) or more 60 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 597.60

1 Piece(s) - 5 Day(s) or more 75 Non-slip tape of high quality and performance to prevent loaded items from falling. With the ease of use and handiness of craft tape, this product includes 3 properties: it can be used to stop sliding, it can be layered, and it can be written on. Medium/light packing. Non slip, stackable, writable (oil-based ink) - 1 Roll

₹ 13,500.00

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 25 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (100 Rolls)

₹ 12,626.00

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (60 Rolls)

₹ 13,449.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 50 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (50 Rolls)

₹ 12,518.00

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - - Medium/Light Packing, Printable, Long Length Available, Dedicated Cutter, Non Slip, Stackable, Writable, Non-solvent, Environmental Adaptation 1 Box (30 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Features Use Specifications Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list