(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive Danpuron Tape for Packaging (OPP Tape) No.3305

Adhesive Danpuron Tape for Packaging (OPP Tape) No.3305

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,907.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3305-50-50-CL
3305-75-50-CL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Internal capacity

₹ 1,955.00

10 Pack(s)

5 Pieces Per Package

10 Day(s) or more 50 1 Pack (5 pcs)

₹ 1,907.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 75 1 Pack (3 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Internal capacity

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.095
  • Adhesiveness
    9.80N/25mm
  • Tensile Strength
    166.7N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    4.40N/25mm
  • Stretch
    160%

Product Description

OPP tape using an acrylic adhesive produced outside Japan.
[Features]
· Adhesive tape resistant to deterioration caused by light or heat.
· Tape type with improved transparency.
[Applications]
· Sealing cardboard boxes.
· Temporary fixing and binding.

Part Number
3305-50-50-CL
3305-75-50-CL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Internal capacity

₹ 1,955.00

10 Pack(s)

5 Pieces Per Package

10 Day(s) or more 50 1 Pack (5 pcs)

₹ 1,907.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 75 1 Pack (3 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Internal capacity

Loading...

Frequently asked question (FAQ)

Question: Can the product be used for food packaging?
Answer: As there is some strong odor (the sour smell of acrylic-based adhesive), please avoid using the product for food packaging.
X
whatsapp-qr whatsapp-icon
Close

Comparison list