(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OPP Tape for Packaging (Danpuron Tape) No.3303

OPP Tape for Packaging (Danpuron Tape) No.3303

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 1,007.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3303-38-50-CL
3303-50-50-BR
3303-50-50-CL
3303-50-100-CL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Internal capacity

₹ 1,007.69

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more Transparency 38 50 1 Pack (6 pcs)

₹ 1,291.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Brown-based 50 50 1 Pack (5 pcs)

₹ 1,225.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Transparency 50 50 1 Pack (5 pcs)

₹ 2,483.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Transparency 50 100 -
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Internal capacity

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.67
  • Adhesiveness
    7.84N/25mm
  • Tensile Strength
    122.6N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.84N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.
  • Stretch
    150%

Product Description

OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.
Acrylic solvent.
Gives off a vinegary smell.
[Features]
· Excellent cardboard sealing properties.
· Uses an acrylic adhesive that is comparatively resistant to heat and light.
[Applications]
· Sealing cardboard boxes.

Part Number
3303-38-50-CL
3303-50-50-BR
3303-50-50-CL
3303-50-100-CL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Internal capacity

₹ 1,007.69

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more Transparency 38 50 1 Pack (6 pcs)

₹ 1,291.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Brown-based 50 50 1 Pack (5 pcs)

₹ 1,225.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Transparency 50 50 1 Pack (5 pcs)

₹ 2,483.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Transparency 50 100 -
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Internal capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list