(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Glove F-64-S/M/L

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • As it is a fiber product, there might be some dimensional error. In order to increase the fit to the fingertips, the finger length has been set shorter than other ESD gloves.
  • Order Qty :
  • Starting From :
    ₹ 1,596.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Conductive Foreign Objects Removal Tool
  • Specification details
    Palm Full Coated
  • ESD Control Value
    Decay time from 1,000 V to 100 V charge decay is less than 2 seconds
  • Amount Of Content
    1 Pair

Product Description

Lightweight fabric with outstanding fit enables fingertip sensing as detailed as with bare hands.
[Features]
· Ultra-thin open-back structure ensures breathability.
· While thin, it is highly durable and can be washed repeatedly over 30 times.
· With excellent surface smoothness, it allows smooth touch operation of tablets and smartphones.
· Class 1000 equivalent.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language