(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Master (Indexable End Mill) Chamfering (Multi-Flute Specification), Head for Countersink

Multi-Master (Indexable End Mill) Chamfering (Multi-Flute Specification), Head for Countersink
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
MULTI-MASTER
Various types of machining are made possible by attaching heads with different shape specifications to a holder of the same size, using a blade indexable end mill
Head replacement is easy, enabling shortening of tool exchange time
Suitable for milling / chamfering in particular

Part Number
MMECF45.5004T08IC908
MMECF451004T06IC908
MMECF451204T08IC908
MMECF451606T10IC908
MMECF452006T12IC908
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D) (mm)
(φ)
Effective Blade Rows Overall Length (L)
(mm)
Available Length of Cut (Ad)
(mm)
Link Diameter (d)
(mm)
Dimension Ts
(mm)
Dimension φdmin
(mm)

₹ 7,600.07

2 Piece(s) 7 Day(s) or more 12.7416.55.312.700T081.98

₹ 5,680.73

2 Piece(s) 7 Day(s) or more 10413410.000T061.95

₹ 7,600.07

2 Piece(s) 7 Day(s) or more 12416.5512.000T081.95

₹ 11,600.84

2 Piece(s) 7 Day(s) or more 16620.56.516.000T103.00

₹ 13,362.15

2 Piece(s) 7 Day(s) or more 20625.57.518.3T125.00
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D) (mm)
(φ)
Effective Blade Rows Overall Length (L)
(mm)
Available Length of Cut (Ad)
(mm)
Link Diameter (d)
(mm)
Dimension Ts
(mm)
Dimension φdmin
(mm)

Loading...

  1. 1

Basic Information

Processing Applications Chamfer Finish Classification Rough / Medium Processing Mounting Method Center Ring Plug
Detail Type MM ECF... Chamfer (Multi-Edge Specifications) Head for Counter Sink Material IC908 Coating Model PVD Coating
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language