(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
MULTI-MASTER
Various types of machining are made possible by attaching heads with different shape specifications to a holder of the same size, using a blade indexable end mill
Head replacement is easy, enabling shortening of tool exchange time
Suitable for milling / grooving / one-sided cutting / chamfering in particular
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (mm) (φ) | Overall Length (L) (mm) | Available Length of Cut (Ad) (mm) | Link Diameter (d) (mm) | Dimension Ts (mm) | α° | Dimension K (mm) | Size B (mm) | Outer Diameter Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,119.80 | 2 Piece(s) | 5 Day(s) or more | 8 | 9.75 | 7 | 7.6 | T05 | 45° | 1.0 | 3.7 | z9 | ||
₹ 3,119.80 | 2 Piece(s) | 5 Day(s) or more | 8.3 | 10 | 7.5 | 7.6 | T05 | 45° | 1.0 | 3.8 | z9 | ||
₹ 3,999.78 | 2 Piece(s) | 7 Day(s) or more | 10 | 11.75 | 9.5 | 9.6 | T06 | 30° | 1.5 | 7.6 | 10 | ||
₹ 3,999.78 | 2 Piece(s) | 7 Day(s) or more | 10 | 12.70 | 9.5 | 9.6 | T06 | 60° | 1.5 | 2.7 | 10 | ||
₹ 3,999.78 | 2 Piece(s) | 7 Day(s) or more | 10.4 | 11.75 | 9 | 9.6 | T06 | 45° | 1.5 | 4.7 | z9 | ||
₹ 5,920.47 | 2 Piece(s) | 7 Day(s) or more | 12 | 15.50 | 12 | 11.5 | T08 | 45° | 1.5 | 5.5 | z9 | ||
₹ 5,920.47 | 2 Piece(s) | 7 Day(s) or more | 12.4 | 15.50 | 12 | 11.5 | T08 | 45° | 1.5 | 5.7 | z9 | ||
₹ 9,121.62 | 2 Piece(s) | 5 Day(s) or more | 16.5 | 18.80 | 15 | 15.2 | T10 | 45° | 1.5 | 7.5 | z9 | ||
₹ 10,561.47 | 2 Piece(s) | 7 Day(s) or more | 20 | 24.70 | 18.5 | 18.3 | T12 | 45° | 1.5 | 7.7 | z9 | ||
₹ 10,561.47 | 2 Piece(s) | 7 Day(s) or more | 20 | 21.10 | 14.9 | 18.3 | T12 | 60° | 1.5 | 5.9 | 10 |
Part Number |
---|
Loading...
Processing Applications | Chamfer / Others | Effective Blade Rows | 2 | Finish Classification | Finish Processing |
---|---|---|---|---|---|
Mounting Method | Center Ring Plug | Detail Type | MM HCD... for Conical Type Gouging and Chamfer, Head for Counter Sink | Material | IC908 |
Coating Model | PVD Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy