- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Electrical Screwdriver D-745
Specifications of D-745
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.6
-
- Shaft Diameter(φ/mm)
- 2.5
-
- Overall Length(mm)
- 139
-
- Handle diameter(φ/mm)
- 16
-
- Weight(g)
- 23
-
- Specifications
- High visibility LED. Batteries can be changed.
-
- Corresponding Range(V)
- AC 100–240
-
- Application
- Used for determining AC polarity and checking electrical conductance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 876.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.6
-
- Shaft Diameter(φ/mm)
- 2.5
-
- Overall Length(mm)
- 139
-
- Handle diameter(φ/mm)
- 16
-
- Weight(g)
- 23
-
- Specifications
- High visibility LED. Batteries can be changed.
-
- Corresponding Range(V)
- AC 100–240
-
- Application
- Used for determining AC polarity and checking electrical conductance.
Product Description
An LED type inspection screwdriver with high visibility.
[Features]
· Batteries can be changed.
· Applicable ranges: 100 to 240 VAC, tip size of 2.5 x 0.6 mm, total length of 139 mm, shaft length of 17 mm, shaft diameter of 2.5 mm.
· Handle diameter 16 mm, weight 23 g.
· Be sure to check the light before use.
· Be careful of short circuit and electric shock.
[Applications]
· Used for determining AC polarity and checking electrical conductance.
· Can be used within the applicable range.
Specifications of D-745
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.6
-
- Shaft Diameter(φ/mm)
- 2.5
-
- Overall Length(mm)
- 139
-
- Handle diameter(φ/mm)
- 16
-
- Weight(g)
- 23
-
- Specifications
- High visibility LED. Batteries can be changed.
-
- Corresponding Range(V)
- AC 100–240
-
- Application
- Used for determining AC polarity and checking electrical conductance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 876.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy