(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Suppresses chattering and enables high-precision/high-speed machining and stable deep engraving
· Uses carbide as the shank material, for tool rigidity comparable to that of solid ball end mills.
· Twice or more the tool service life of steel shank types.
· Also supports shrink-fit holders
Part Number |
---|
BNMS-060030T-S10C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,137.53 | 1 Piece(s) | 5 Day(s) or more | 6 | 80 | 10 | 15 | 3 | BNM-060…(BNM-070) | 6° | 5.4 | 30 | 4°14' | FSW-2005H | A-06 |
Loading...
Machining Application | Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron | Mounting Method | With handle |
---|---|---|---|---|---|
Type | Tapered neck type | Machining Application Details | Curved-surface machining / pocket machining |
Please check the type/dimensions/specifications of the part BNMS-060030T-S10C in the Mirror Bore C Body, BNM-T-C Shape series.
Part Number |
---|
BNML-080075T-S12C |
BNML-100075T-S12C |
BNML-120085T-S16C |
BNML-160100T-S20C |
BNML-200115T-S25C |
BNMM-160063T-S20C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,385.31 | 1 Piece(s) | 5 Day(s) or more | 8 | 132 | 12 | 20 | 4 | BNM-080…/RNM-080… | 2° | 7.2 | 75 | 1°37' | FSW-2506H | A-07 | ||
₹ 31,620.76 | 1 Piece(s) | 6 Day(s) or more | 10 | 132 | 12 | 23 | 5 | BNM-100…(BNM-110)/RNM-100… | 1°30' | 9 | 75 | 0°49' | FSW-3007H | A-08 | ||
₹ 38,656.60 | 1 Piece(s) | 6 Day(s) or more | 12 | 145 | 16 | 27 | 6 | BNM-120…/RNM-120… | 2°30' | 10 | 85 | 1°27' | FSW-3509 | A-10 | ||
₹ 47,347.93 | 1 Piece(s) | 6 Day(s) or more | 16 | 166 | 20 | 30.5 | 8 | BNM-160…/RNM-160… | 2° | 14 | 100 | 1°15' | FSW-4013 | A-15 | ||
₹ 66,303.04 | 1 Piece(s) | 6 Day(s) or more | 20 | 191 | 25 | 36 | 10 | BNM-200…/RNM-200… | 2° | 17 | 115 | 1°22' | FSW-5016 | A-20W | ||
₹ 43,126.16 | 1 Piece(s) | 6 Day(s) or more | 16 | 123 | 20 | 30.5 | 8 | BNM-160…/RNM-160… | 4° | 14 | 63 | 2°5' | FSW-4013 | A-15 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy