HOT Rubber Liner

HOT Rubber Liner

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Warm non-slip glove with good workability.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Gauge
    10
  • Size
    M
  • Material: Fiber Part
    Front: Polyester, Back: Acrylic
  • Material: Resin Part
    Natural Rubber
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
7 Day(s) or more
-

Part Number : H836-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Gauge
    10
  • Size
    M
  • Material: Fiber Part
    Front: Polyester, Back: Acrylic
  • Material: Resin Part
    Natural Rubber
  • Color
    Black / gray
  • Strand Number
    2-Thread Weave
  • Features
    Double-knitted gloves with wear-resistant polyester on the front and cold-resistant acrylic on the back.
  • Features 2
    This original pattern is made of highly effective, anti-slip natural rubber.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)