(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thread Milling Insert For CoroMill 327, Metric 60° (Part Number)

Thread Milling Insert For CoroMill 327, Metric 60°
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,932₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edges for low cutting forces, high quality burr-free grooves, wide range of shank lengths and diameters

Part Number
327R12-22150MM-TH-1025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Detailed Material Tip hand (right or left) Dimensions Dc
(mm)
Tip Size Dimensions WT
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)
Dimensions Hc
(mm)
Number of flutes Pitch
(mm)
Details Type Trusco Code

₹ 9,582.00

2 Piece(s) 6 Day(s) or more Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.184.85.850.8131.5--

Loading...

  1. 1