(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grooving Insert For CoroMill 327 - Full R (Part Number)

Grooving Insert For CoroMill 327 - Full R
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,230₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide range of sharp cutting edges for low cutting forces and high quality burr-free grooving, and shank lengths and diameters are available

Part Number
327R09-1822011-RM-1025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Dimensions Dc
(mm)
Tip Size Dimensions ar max
(mm)
Dimension L1
(mm)
Number of flutes Details Type Trusco Code

₹ 6,438.00

2 Piece(s) 6 Day(s) or more Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy31.1GC10252.2Right handed17.7093.55.753--

Loading...

  1. 1