(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Round 30° With Finishing Blade (Part Number)

Round 30° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266LL-16RN01A080M-1125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Left-handInternal Diameter8TPI3.97160.375GC11254.43.592.00

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish

Please check the type/dimensions/specifications of the part 266LL-16RN01A080M-1125 in the Round 30° With Finishing Blade series.

Product variants

Part Number
266LG-16RN01A100M-1125
266LG-22RN01A040M-1020
266LL-16RN01A060M-1125
266LL-16RN01A100M-1125
266LL-22RN01A040M-1020
266RG-16RN01A060M-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

₹ 2,421.98

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter10-8TPI3.97160.375GC11254.42.971.72

₹ 3,900.67

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.454.30

₹ 2,421.98

10 Piece(s) 6 Day(s) or more Left-handInternal Diameter6TPI3.97160.375GC11254.44.792.66

₹ 2,421.98

10 Piece(s) 6 Day(s) or more Left-handInternal Diameter10TPI3.97160.375GC11254.42.871.58

₹ 4,282.40

10 Piece(s) 6 Day(s) or more Left-handInternal Diameter4TPI5.56220.5GC10205.57.173.98

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter6TPI3.97160.375GC11254.44.982.86