(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Round 30° With Finishing Blade (Part Number)

Round 30° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266LG-22RN01A040M-1020
266RG-22RN01A040M-1020
266RG-22RN01F040E-1020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

₹ 3,900.67

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.454.30

₹ 4,282.40

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.454.30

₹ 4,485.98

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.454.30

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish