(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroThread 266 V-Shaped 55° Without Finishing Blade (Part Number)

CoroThread 266 V-Shaped 55° Without Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads

Part Number
266RG-16VW01A002M-1125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Other Nose R
(mm)
Trusco Code

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter14-8TPI3.97160.375GC11254.42.790.260.23610-9179

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Specifications No finishing blade

Please check the type/dimensions/specifications of the part 266RG-16VW01A002M-1125 in the CoroThread 266 V-Shaped 55° Without Finishing Blade series.

Product variants

Part Number
266LL-16VW01A002M-1125
266RG-16VW01A001M-1125
266RG-16VW01A001M-1135
266RG-16VW01A002M-1135
266RG-16VW01C001M-1125
266RG-16VW01C002M-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Other Nose R
(mm)
Trusco Code

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Left-handInternal Diameter14-8TPI3.97160.375GC11254.42.800.250.11-

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter28-14TPI3.97160.375GC11254.41.680.130.11560-0286

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter28-14TPI3.97160.375GC11354.41.680.130.11-

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter14-8TPI3.97160.375GC11354.42.790.260.23-

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter28-14TPI3.97160.375GC11254.41.680.130.11-

₹ 2,853.25

10 Piece(s) 6 Day(s) or more Right-handOuter Diameter14-8TPI3.97160.375GC11254.42.790.260.23-