(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads
Part Number |
---|
266RL-16VW01A002M-1135 |
266RL-16VW01C002M-1135 |
266RL-16VW01F002E-1135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,853.25 | 10 Piece(s) | 8 Day(s) or more | Right-hand | Outer Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.80 | 0.25 | 0.23 | - | ||
₹ 2,853.25 | 10 Piece(s) | 8 Day(s) or more | Right-hand | Outer Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.80 | 0.25 | 0.23 | - | ||
₹ 2,853.25 | 10 Piece(s) | 8 Day(s) or more | Right-hand | Outer Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.80 | 0.25 | 0.23 | - |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | Other | Specifications | No finishing blade |