(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads
Part Number |
---|
266RG-22VW01A001M-1020 |
266RG-22VW01F001E-1020 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,282.40 | 10 Piece(s) | 6 Day(s) or more | Right-hand | Outer Diameter | 7-4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 5.23 | 0.53 | 0.48 | - | ||
₹ 4,485.98 | 10 Piece(s) | 6 Day(s) or more | Right-hand | Outer Diameter | 7-4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 5.23 | 0.53 | 0.48 | - |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | Other | Specifications | No finishing blade |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy