(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(Integrated) Insert for CoroMill 331 (Part Number List) (Part Number)

(Integrated) Insert for CoroMill 331 (Part Number List)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-precision multi-purpose side milling cutter. [Features]·Diameter 40-315 mm· Shipped with the edge width tolerance preset to ±0.01 mm· Radial runout is ±0.02 mm.· Wide pocket· Strong clamping by wedge· Serration method· Adjustment range is 2-3 mm.· Unique spring-loaded mechanism for smooth adjustment and slip prevention

Part Number
L331.1A-115023H-WLH10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Trusco Code Features of the blade tip

-

10 Piece(s) Quote Cast Iron / Non-ferrous metal4.952.29H10F1.2Left Handed11.511Lightweight11.5-Cutting Edge is Very Sharp with Accuracy

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) Available corners 2