(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A high-precision multi-purpose side milling cutter. [Features]·Diameter 40-315 mm· Shipped with the edge width tolerance preset to ±0.01 mm· Radial runout is ±0.02 mm.· Wide pocket· Strong clamping by wedge· Serration method· Adjustment range is 2-3 mm.· Unique spring-loaded mechanism for smooth adjustment and slip prevention
Part Number |
---|
L331.1A-043515H-WL1040 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,032.22 | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 3.5 | 1.52 | GC1040 | 0.4 | Left Handed | 9.5 | 04 | Lightweight | 5.1 | - | - |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | N(0°) | Available corners | 2 |