(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LG123 (Part Number)

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LG123
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For parting and grooving.

Part Number
LG123G07-2525C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Details Type Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
ar2 max
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
Specifications

₹ 19,791.24

1 Piece(s) 6 Day(s) or more 37Left-hand25Shank 90° typeG2525150277N123G2-0300-CM3.526Shank tool bit for shallow grooving and face grooving

Loading...

  1. 1

Basic Information

Application Edge surface grooving Number of corners for tip use 2 Corner Cutting Angle(°) 90