(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type boring tool bit for inner-diameter grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For inner-diameter grooving.
Part Number |
---|
LAG123J08-25B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Clamp System | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 33,671.38 | 1 Piece(s) | 6 Day(s) or more | 5 | 8 | Left-hand | J | Screw clamp | 200 | 35 | 9 | N123J2-0500-GM | 5 | 32 | 25 | 19.75 | Boring tool bit, cylindrical shank, with EasyFix / groove for sleeve; all include lubrication holes |
Loading...
Application | Inner Diameter Grooving / Profiling | Number of corners for tip use | 2 Corner | Cutting Angle(°) | 90 |