(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge CoroTurn 107 Screw Clamp STFCR/L (Part Number)

Cartridge CoroTurn 107 Screw Clamp STFCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STFCL10CA-11
STFCL10CA-11-B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clamp Shape Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 40Internal DiameterLeft-handScrew Clamp50CoroTurn 107 screw clamp0.914--1141,6431110-3TCMT 11 02 0430

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 40Internal DiameterLeft-handScrew Clamp50CoroTurn 107 screw clamp0.914--1141,6431110-3TCMT 11 03 0430

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Lubrication Hole Y/N NA Cutting Angle(°) 90
Tool Lead Angle(°) 0 Rake angle γ(°) 0
X
whatsapp-qr whatsapp-icon