(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
STFCR08CA-09 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Blade Inclination Angle λs (°) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,621.65 | 1 Piece(s) | 6 Day(s) or more | 25 | Internal Diameter / Inner diameter profiling | Right-hand | - | 32 | CoroTurn 107 screw clamp | 0.9 | 10 | 32 | 10 | 9 | 11,871 | 8 | 8 | -6 | TCMT 09 02 04 | 15 |
Loading...
Applicable Tip Shape | T (Triangle) | Lubrication Hole Y/N | NA | Cutting Angle(°) | 90 |
---|---|---|---|---|---|
Tool Lead Angle(°) | 0 | Rake angle γ(°) | 0 |