(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cartridge CoroTurn 107 Screw Clamp STFCR/L (Part Number)

Cartridge CoroTurn 107 Screw Clamp STFCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STFCL06CA-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clamp Shape Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 20Internal Diameter / Inner diameter profilingLeft-hand-25CoroTurn 107 Screw Clamp0.68258.561181066-6TCMT 06 T1 0213

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Lubrication Hole Y/N NA Cutting Angle(°) 90
Tool Lead Angle(°) 0 Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part STFCL06CA-06 in the Cartridge CoroTurn 107 Screw Clamp STFCR/L series.

Product variants

Part Number
STFCL08CA-09
STFCL10CA-11
STFCL10CA-11-B1
STFCL12CA-16-M
STFCL16CA-16
STFCR06CA-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clamp Shape Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 25Internal Diameter / Inner diameter profilingLeft-hand-32CoroTurn 107 Screw Clamp0.910321091187188-6TCMT 09 02 0415

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 40Internal DiameterLeft-handScrew Clamp50CoroTurn 107 screw clamp0.914--1141,6431110-3TCMT 11 02 0430

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 40Internal DiameterLeft-handScrew Clamp50CoroTurn 107 screw clamp0.914--1141,6431110-3TCMT 11 03 0430

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 50Internal Diameter / Inner diameter profilingLeft-hand-55CoroTurn 107 screw clamp3205520160.3751512-3TCMT 16 T3 0835

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 55Internal Diameter / Inner diameter profilingLeft-hand-63CoroTurn 107 screw clamp3256321160.3752016-6TCMT 16 T3 0838

₹ 21,307.44

1 Piece(s) 6 Day(s) or more 20Internal Diameter / Inner diameter profilingRight-hand-25CoroTurn 107 screw clamp0.68258.5611,81066-6TCMT 06 T1 0213