(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn 111, Boring Tool Bit for Turning (Part Number)

CoroTurn 111, Boring Tool Bit for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling. High tool rigidity ensures stable machining operations even with workpieces with long protrusions
·Easy-fix sleeve for quick and accurate core height adjustment
[Applications]
·For inner diameter turning operations

Part Number
A10KSCLPL06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

₹ 17,451.31

1 Piece(s) 14 Day(s) or more C (80° Diamond-Shape)12Internal Diameter1251015 ~ 40Steel Shank0.995-569--7CPMT 06 02 04

Loading...

  1. 1

Basic Information

Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle 11°
Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face Rake angle γ(°) 0
X
whatsapp-qr whatsapp-icon