(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations
Part Number |
---|
A25T-SVPBR16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,832.44 | 1 Piece(s) | 6 Day(s) or more | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 17 | - | 16 | -8 | VBMT 16 04 08 |
Loading...
Clamp Shape | Screw Clamp | Rake angle γ(°) | 0 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy