(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroTurn 107, Boring Tool Bit for Turning (Part Number)

CoroTurn 107, Boring Tool Bit for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations

Part Number
A16RSVQBR11EB1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Selfishly Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

₹ 17,685.71

1 Piece(s) 7 Day(s) or more V (35° Diamond-Shaped)22Inner diameter profilingRight-hand2001624 ~ 64AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.5131511-7VBMT 110304/ VCMT 110304

Loading...

  1. 1

Basic Information

Clamp Shape Screw Clamp Rake angle γ(°) 0