(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDXCR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDXCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,113₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A12MSDXCL07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l7
(mm)

₹ 17,451.31

1 Piece(s) 7 Day(s) or more -Internal Diameter / Inner diameter profilingRight-hand155.11618 ~ 48CoroTurn 107 Screw Clamp with Cylindrical Flat Face0.99150117-3-6DCMT 07 02 04-

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Clamp Shape Screw Clamp Clearance angle
Lubrication Hole Y/N Available Cutting Angle(°) 62.5 Tool Lead Angle(°) 27.5
X
whatsapp-qr whatsapp-icon