(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.
Part Number |
---|
A25T-SDQCL11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Trusco Code | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | Dimensions l7 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,637.45 | 1 Piece(s) | 6 Day(s) or more | D (55° Diamond-Shape) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | Screw Clamp | 300 | 7° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 107.5 | -17.5 | 17 | - | 11 | - | 0 | -4 | DCMT 11 T3 08 | - |