(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill S-60 Face Milling Cutter

CoroMill S-60 Face Milling Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      150,749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Cross-pitch face milling cutter for cast iron machining
[Features]
Close pitch and extra close pitch cutters for high productivity and long tool life
12-corner tip

Part Number
S-60-080Q27-09HX
S-60-100Q32-09HX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Maximum Engine Speed n max Connection Size (Machine Side)
(mm)
Contact Surface Diameter (Machine Side)
(mm)
Dimensions Dc
(mm)

₹ 150,749.15

1 Piece(s) 5 Day(s) or more 89.42711,500276580

₹ 180,410.02

1 Piece(s) 5 Day(s) or more 109-10,0003285100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Maximum Engine Speed n max Connection Size (Machine Side)
(mm)
Contact Surface Diameter (Machine Side)
(mm)
Dimensions Dc
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane work material Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat Coolant Inlet Style Coolant center-through Blade distribution type Uniform distribution
Tip Size(mm) 9 Gauge Chip HN..09 05.. Maximum Wiper Tip 2
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language