• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

End Mill For Roughing & Semi-Finishing (Varied-Interval Pitch)

[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material

Part Number

Configured Part Number is shown.

Part Number
R216.24-03050BCC05P-1640
R216.24-05050CCC08P-1640
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications
Quote 358.52.90.58Pocket Milling, RampingDrilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Cylindrical Shank (with Neck) / Hardness: 48 HRC or Less / Unequally Divided Pitch
Quote 58144.75114Pocket Milling, RampingDrilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Cylindrical Shank (with Neck) / Hardness: 48 HRC or Less / Unequally Divided Pitch

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating PVD Shank diameter (d)(mm) 6 Overall Length (L)(mm) 57
Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50
Blade diameter tolerance h9 Shank diameter tolerance h6 Material type GC1640

Additional Products in this Category

Tech Support