(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO) (Part Number)

Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,501₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 3-flute blade for steel and stainless steel.

Part Number
T-OEC3P-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 31,459.65

1 Piece(s) 6 Day(s) or more 12.16.380120.8P-812.960.57.89Vacuum JIS B2401 P150A–P4008.4±0.15

Loading...

  1. 1

Basic Information

Number of Flutes 3

Please check the type/dimensions/specifications of the part T-OEC3P-8 in the Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO) series.

Product variants

Part Number
T-OEC3A-4
T-OEC3A-5
T-OEC3A-6
T-OEC3V-1
T-OEC3V-2
T-OEC3V-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 25,037.25

1 Piece(s) 6 Day(s) or more 7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12

₹ 30,467.16

1 Piece(s) 6 Day(s) or more 10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 5.62.96060.4V-16.030.33.77Vacuum JIS B2401 V15–V1754±0.10

₹ 25,433.73

1 Piece(s) 6 Day(s) or more 8.744.460100.4V-29.170.45.68Vacuum JIS B2401 V225–V4306±0.15

₹ 36,823.93

1 Piece(s) 6 Day(s) or more 14.67.680120.8V-315.470.59.24Vacuum JIS B2401 V480–V105510±0.30