(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO) (Part Number)

Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,501₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 3-flute blade for steel and stainless steel.

Part Number
T-OEC3P-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 25,433.73

1 Piece(s) 6 Day(s) or more 8.264.260100.4P-78.690.45.38Vacuum JIS B2401 P48A–P1505.7±0.13

Loading...

  1. 1

Basic Information

Number of Flutes 3

Please check the type/dimensions/specifications of the part T-OEC3P-7 in the Powder High-Speed Steel 3 Blade Chamfering Cutter for O-ring Groove T-OEC3 (HSS-CO) series.

Product variants

Part Number
T-OEC3A-4
T-OEC3A-5
T-OEC3A-6
T-OEC3P-8
T-OEC3V-1
T-OEC3V-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 25,037.25

1 Piece(s) 6 Day(s) or more 7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12

₹ 30,467.16

1 Piece(s) 6 Day(s) or more 10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10

₹ 31,459.65

1 Piece(s) 6 Day(s) or more 12.16.380120.8P-812.960.57.89Vacuum JIS B2401 P150A–P4008.4±0.15

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 5.62.96060.4V-16.030.33.77Vacuum JIS B2401 V15–V1754±0.10

₹ 25,433.73

1 Piece(s) 6 Day(s) or more 8.744.460100.4V-29.170.45.68Vacuum JIS B2401 V225–V4306±0.15