(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) (Part Number)

Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cutting speed is doubled by adopting a roughing shape.
· Excellent abrasion resistance thanks to the adoption of C coating.
· Adopts 3-flute blades to prevent deflection during rough machining.

Part Number
CC-RFOEC3P-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Small Diameter
(mm)
Extended Intersection Point
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 32,122.65

1 Piece(s) 6 Day(s) or more 11.3666.580120.4P-56.0111.798For Pressurization JIS B2401 P150A–P4008.4±0.15

Loading...

  1. 1

Basic Information

Number of Flutes 3

Please check the type/dimensions/specifications of the part CC-RFOEC3P-5 in the Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) series.

Product variants

Part Number
CC-RFOEC3A-6
CC-RFOEC3A-7
CC-RFOEC3A-8
CC-RFOEC3P-6
CC-RFOEC3P-7
CC-RFOEC3P-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Small Diameter
(mm)
Extended Intersection Point
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 4.1772.216060.2A-62.4254.393Vacuum AS568A 201–2843.53±0.10

₹ 25,037.25

1 Piece(s) 6 Day(s) or more 6.6993.516080.2A-73.7896.915Vacuum AS568A 309–3955.33±0.12

₹ 30,267.60

1 Piece(s) 6 Day(s) or more 8.7994.7180120.4A-85.0379.231Vacuum AS568A 425–4756.98±0.15

₹ 18,215.73

1 Piece(s) 6 Day(s) or more 4.1512.26060.2P-62.4084.367Vacuum JIS B2401 P22A–P503.5±0.10

₹ 25,433.73

1 Piece(s) 6 Day(s) or more 7.1973.860100.25P-74.0817.465Vacuum JIS B2401 P48A–P1505.7±0.13

₹ 31,459.65

1 Piece(s) 6 Day(s) or more 11.0015.880120.4P-86.26811.433Vacuum JIS B2401 P150A–P4008.4±0.15