(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Cutting speed is doubled by adopting a roughing shape.
· Excellent abrasion resistance thanks to the adoption of C coating.
· Adopts 3-flute blades to prevent deflection during rough machining.
Part Number |
---|
CC-RFOEC3V-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Small Diameter (mm) | Extended Intersection Point (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,215.73 | 1 Piece(s) | 6 Day(s) or more | 4.902 | 2.6 | 60 | 6 | 0.2 | V-1 | 2.803 | 5.118 | Vacuum JIS B2401 V15–V175 | 4 | ±0.10 |
Loading...
Number of Flutes | 3 |
---|
Please check the type/dimensions/specifications of the part CC-RFOEC3V-1 in the Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) series.
Part Number |
---|
CC-RFOEC3A-5 |
CC-RFOEC3A-6 |
CC-RFOEC3A-7 |
CC-RFOEC3A-8 |
CC-RFOEC3V-2 |
CC-RFOEC3V-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Small Diameter (mm) | Extended Intersection Point (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,467.16 | 1 Piece(s) | 6 Day(s) or more | 9.117 | 5.27 | 80 | 12 | 0.4 | A-5 | 4.856 | 9.549 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
₹ 18,215.73 | 1 Piece(s) | 6 Day(s) or more | 4.177 | 2.21 | 60 | 6 | 0.2 | A-6 | 2.425 | 4.393 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
₹ 25,037.25 | 1 Piece(s) | 6 Day(s) or more | 6.699 | 3.51 | 60 | 8 | 0.2 | A-7 | 3.789 | 6.915 | Vacuum AS568A 309–395 | 5.33 | ±0.12 | ||
₹ 30,267.60 | 1 Piece(s) | 6 Day(s) or more | 8.799 | 4.71 | 80 | 12 | 0.4 | A-8 | 5.037 | 9.231 | Vacuum AS568A 425–475 | 6.98 | ±0.15 | ||
₹ 25,433.73 | 1 Piece(s) | 6 Day(s) or more | 7.675 | 4 | 60 | 10 | 0.25 | V-2 | 4.381 | 7.943 | Vacuum JIS B2401 V225–V430 | 6 | ±0.15 | ||
₹ 36,823.93 | 1 Piece(s) | 6 Day(s) or more | 13.512 | 7.1 | 80 | 12 | 0.4 | V-3 | 7.622 | 13.944 | Vacuum JIS B2401 V480–V1055 | 10 | ±0.30 |