(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Solid Long Shank T-Slot Cutter C-TC-LS (NF15) (Part Number)

Carbide Solid Long Shank T-Slot Cutter C-TC-LS (NF15)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Slot cutter that increases rigidity with solid.
[Applications]
For T-groove and single-groove finish.

 
Part Number
C-TC-LS25-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Side Flute Length
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 63,840.84

1 Piece(s) 6 Day(s) or more 2515011610161031424

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-TC-LS25-10 in the Carbide Solid Long Shank T-Slot Cutter C-TC-LS (NF15) series.

Product variants

Part Number
C-TC-LS10-2.5
C-TC-LS10-3
C-TC-LS10-4
C-TC-LS25-2
C-TC-LS25-2.5
C-TC-LS25-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Side Flute Length
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 28,016.07

1 Piece(s) 6 Day(s) or more 10120102.56102.51.5415

₹ 28,016.07

1 Piece(s) 6 Day(s) or more 1012010261031.5415

₹ 28,016.07

1 Piece(s) 6 Day(s) or more 1012010161041.5415

₹ 61,125.89

1 Piece(s) 6 Day(s) or more 251501241016231424

₹ 61,125.89

1 Piece(s) 6 Day(s) or more 25150123.510162.531424

₹ 61,125.89

1 Piece(s) 6 Day(s) or more 251501231016331424