(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) (Part Number)

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,449₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 3-flute blade for steel and stainless steel.

Part Number
CC-OEC3P-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 16,449.07

1 Piece(s) 6 Day(s) or more 3.391.85030.2P-23.60.22.22For Pressurization JIS B2401 P10A–P222.4±0.09

Loading...

  1. 1

Basic Information

Number of Flutes 3

Please check the type/dimensions/specifications of the part CC-OEC3P-2 in the Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) series.

Product variants

Part Number
CC-OEC3A-4
CC-OEC3A-5
CC-OEC3A-6
CC-OEC3P-3
CC-OEC3P-4
CC-OEC3P-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle Diameter
(mm)
Corner R Nominal Size Extended Intersection Point
(mm)
Chamfering R Root Diameter
(mm)
Applicable O-ring Standard Applicable O-ring Diameter
(mm)
Applicable O-ring Tolerance
(mm)

₹ 26,580.24

1 Piece(s) 6 Day(s) or more 7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12

₹ 32,350.35

1 Piece(s) 6 Day(s) or more 10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15

₹ 19,334.13

1 Piece(s) 6 Day(s) or more 4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10

₹ 19,334.13

1 Piece(s) 6 Day(s) or more 5.012.86060.4P-35.440.23.17For Pressurization JIS B2401 P22A–P503.5±0.10

₹ 27,002.15

1 Piece(s) 6 Day(s) or more 8.54.760100.4P-48.940.45.18For Pressurization JIS B2401 P48A–P1505.7±0.13

₹ 34,108.98

1 Piece(s) 6 Day(s) or more 12.47780120.8P-513.330.57.64For Pressurization JIS B2401 P150A–P4008.4±0.15