(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 3-flute blade for steel and stainless steel.
Part Number |
---|
CC-OEC3A-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Extended Intersection Point (mm) | Chamfering R | Root Diameter (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,350.35 | 1 Piece(s) | 6 Day(s) or more | 10.22 | 5.77 | 80 | 12 | 0.8 | A-5 | 11.08 | 0.38 | 6.35 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 |
Loading...
Number of Flutes | 3 |
---|
Please check the type/dimensions/specifications of the part CC-OEC3A-5 in the Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) series.
Part Number |
---|
CC-OEC3A-2 |
CC-OEC3A-3 |
CC-OEC3A-4 |
CC-OEC3A-6 |
CC-OEC3A-7 |
CC-OEC3A-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Extended Intersection Point (mm) | Chamfering R | Root Diameter (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,449.07 | 1 Piece(s) | 5 Day(s) or more | 3.73 | 2.01 | 50 | 3 | 0.2 | A-2 | 3.95 | 0.25 | 2.43 | For Pressurization AS568A 102–178 | 2.62 | ±0.07 | ||
₹ 19,334.13 | 1 Piece(s) | 5 Day(s) or more | 5.01 | 2.79 | 60 | 6 | 0.4 | A-3 | 5.44 | 0.25 | 3.22 | For Pressurization AS568A 201–284 | 3.53 | ±0.10 | ||
₹ 26,580.24 | 1 Piece(s) | 6 Day(s) or more | 7.89 | 4.34 | 60 | 8 | 0.4 | A-4 | 8.31 | 0.38 | 4.86 | For Pressurization AS568A 309–395 | 5.33 | ±0.12 | ||
₹ 19,334.13 | 1 Piece(s) | 6 Day(s) or more | 4.87 | 2.51 | 60 | 6 | 0.4 | A-6 | 5.31 | 0.25 | 3.34 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
₹ 26,580.24 | 1 Piece(s) | 6 Day(s) or more | 7.67 | 3.91 | 60 | 8 | 0.4 | A-7 | 8.1 | 0.38 | 5.03 | Vacuum AS568A 309–395 | 5.33 | ±0.12 | ||
₹ 32,138.73 | 1 Piece(s) | 6 Day(s) or more | 9.9 | 5.21 | 80 | 12 | 0.8 | A-8 | 10.76 | 0.38 | 6.53 | Vacuum AS568A 425–475 | 6.98 | ±0.15 |