(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 3-flute blade for steel and stainless steel.
Part Number |
---|
CC-OEC3P-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Extended Intersection Point (mm) | Chamfering R | Root Diameter (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,714.80 | 1 Piece(s) | 6 Day(s) or more | 2.58 | 1.4 | 50 | 3 | 0.2 | P-1 | 2.8 | 0.15 | 1.71 | For Pressurization JIS B2401 P3–P10 | 1.9 | ±0.08 |
Loading...
Number of Flutes | 3 |
---|
Please check the type/dimensions/specifications of the part CC-OEC3P-1 in the Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) series.
Part Number |
---|
CC-OEC3A-4 |
CC-OEC3A-5 |
CC-OEC3A-6 |
CC-OEC3P-2 |
CC-OEC3P-3 |
CC-OEC3P-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle Diameter (mm) | Corner R | Nominal Size | Extended Intersection Point (mm) | Chamfering R | Root Diameter (mm) | Applicable O-ring Standard | Applicable O-ring Diameter (mm) | Applicable O-ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,580.24 | 1 Piece(s) | 6 Day(s) or more | 7.89 | 4.34 | 60 | 8 | 0.4 | A-4 | 8.31 | 0.38 | 4.86 | For Pressurization AS568A 309–395 | 5.33 | ±0.12 | ||
₹ 32,350.35 | 1 Piece(s) | 6 Day(s) or more | 10.22 | 5.77 | 80 | 12 | 0.8 | A-5 | 11.08 | 0.38 | 6.35 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
₹ 19,334.13 | 1 Piece(s) | 6 Day(s) or more | 4.87 | 2.51 | 60 | 6 | 0.4 | A-6 | 5.31 | 0.25 | 3.34 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
₹ 16,449.07 | 1 Piece(s) | 6 Day(s) or more | 3.39 | 1.8 | 50 | 3 | 0.2 | P-2 | 3.6 | 0.2 | 2.22 | For Pressurization JIS B2401 P10A–P22 | 2.4 | ±0.09 | ||
₹ 19,334.13 | 1 Piece(s) | 6 Day(s) or more | 5.01 | 2.8 | 60 | 6 | 0.4 | P-3 | 5.44 | 0.2 | 3.17 | For Pressurization JIS B2401 P22A–P50 | 3.5 | ±0.10 | ||
₹ 27,002.15 | 1 Piece(s) | 6 Day(s) or more | 8.5 | 4.7 | 60 | 10 | 0.4 | P-4 | 8.94 | 0.4 | 5.18 | For Pressurization JIS B2401 P48A–P150 | 5.7 | ±0.13 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy