(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Solid Countersink 3-Flute C-3MC (NF15) (Part Number)

Carbide Solid Countersink 3-Flute C-3MC (NF15)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,760₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· Carbide
[Coating Y/N] N
[Coating Type] Non-Coated
[Flute No.] 3-Flute

Part Number
C-3MC16.5-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Length Under Neck
(mm)

₹ 37,419.96

1 Piece(s) 6 Day(s) or more 9016.580103.19.55467.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type Carbide
Coating Y/N None Coating Type Non-Coated Number of Flutes 3

Please check the type/dimensions/specifications of the part C-3MC16.5-90 in the Carbide Solid Countersink 3-Flute C-3MC (NF15) series.

Product variants

Part Number
C-3MC12.4-120
C-3MC12.4-60
C-3MC12.4-90
C-3MC18.5-60
C-3MC20.5-120
C-3MC20.5-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Length Under Neck
(mm)

₹ 29,275.11

1 Piece(s) 6 Day(s) or more 12012.475102.59.55467.3

₹ 32,055.69

1 Piece(s) 6 Day(s) or more 6012.475102.59.55461.6

₹ 29,275.11

1 Piece(s) 6 Day(s) or more 9012.475102.59.55465.2

₹ 42,849.85

1 Piece(s) 6 Day(s) or more 6018.590103.59.55470.4

₹ 40,863.55

1 Piece(s) 6 Day(s) or more 12020.580123.811.55567.6

₹ 40,863.55

1 Piece(s) 6 Day(s) or more 9020.580123.811.55564.1