(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Staggered Tooth T Slot Cutter STC (SKH56) (Part Number)

Staggered Tooth T Slot Cutter STC (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56

 
Part Number
STC11-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 11563561264152.751.75

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC11-6 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Product variants

Part Number
STC10-3
STC10-3.5
STC10-4
STC11-7
STC11-8
STC11-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 10563561234182.51.5

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 1056356123.5417.52.51.5

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 10563561244172.51.5

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 11563561274142.751.75

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 11613561284182.751.75

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 11613561294172.751.75