(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56
Part Number |
---|
STC14-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 14 | 56 | 35 | 6 | 12 | 5 | 5 | 16 | 2.5 | 1.75 |
Loading...
Please check the type/dimensions/specifications of the part STC14-5 in the Staggered Tooth T Slot Cutter STC (SKH56) series.
Part Number |
---|
STC10-3 |
STC10-3.5 |
STC10-4 |
STC14-5.5 |
STC14-6 |
STC14-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 3 | 4 | 18 | 2.5 | 1.5 | ||
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 3.5 | 4 | 17.5 | 2.5 | 1.5 | ||
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 4 | 4 | 17 | 2.5 | 1.5 | ||
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 14 | 56 | 35 | 6 | 12 | 5.5 | 5 | 15.5 | 2.5 | 1.75 | ||
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 14 | 56 | 35 | 6 | 12 | 6 | 5 | 15 | 2.5 | 1.75 | ||
₹ 7,223.33 | 1 Piece(s) | 6 Day(s) or more | 14 | 56 | 35 | 6 | 12 | 7 | 5 | 14 | 2.5 | 1.75 |