(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staggered Tooth T Slot Cutter STC (SKH56) (Part Number)

Staggered Tooth T Slot Cutter STC (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56

 
Part Number
STC36-5.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 24,109.05

1 Piece(s) 6 Day(s) or more 3690608165.51524.56.55

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC36-5.5 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Product variants

Part Number
STC10-3
STC10-3.5
STC10-4
STC36-6
STC36-7
STC36-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 10563561234182.51.5

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 1056356123.5417.52.51.5

₹ 7,223.33

1 Piece(s) 6 Day(s) or more 10563561244172.51.5

₹ 24,109.05

1 Piece(s) 6 Day(s) or more 369060816615246.55

₹ 24,109.05

1 Piece(s) 6 Day(s) or more 369060816715236.55

₹ 24,109.05

1 Piece(s) 6 Day(s) or more 369560816815276.55