(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long handle T-slot cutter TC-LS (SKH56) (Part Number)

Long handle T-slot cutter TC-LS (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,562₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A long-handled T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number
TC-LS13-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 6,759.89

1 Piece(s) 5 Day(s) or more 1315012581256202.51.75

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-LS13-5 in the Long handle T-slot cutter TC-LS (SKH56) series.

Product variants

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS13-6
TC-LS13-7
TC-LS13-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,157.69

1 Piece(s) 5 Day(s) or more 1012010361024152.51.5

₹ 7,157.69

1 Piece(s) 5 Day(s) or more 10120102.56102.54152.51.5

₹ 6,561.65

1 Piece(s) 5 Day(s) or more 1012010261034152.51.5

₹ 6,759.89

1 Piece(s) 5 Day(s) or more 1315012481266202.51.75

₹ 6,759.89

1 Piece(s) 5 Day(s) or more 1315012381276202.51.75

₹ 6,759.89

1 Piece(s) 5 Day(s) or more 1315012281286202.51.75