(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) (Part Number)

Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A rough-and-finish, staggered-tooth T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number
RF-STC40-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 38,081.62

1 Piece(s) 5 Day(s) or more 401501156201018257.56

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RF-STC40-10 in the Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) series.

Product variants

Part Number
RF-STC20-7
RF-STC20-8
RF-STC22-10
RF-STC40-12
RF-STC40-15
RF-STC40-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 17,752.29

1 Piece(s) 5 Day(s) or more 20120954127111843

₹ 17,752.29

1 Piece(s) 5 Day(s) or more 20120904128112243

₹ 18,415.29

1 Piece(s) 5 Day(s) or more 221501154161014254.52.5

₹ 43,909.33

1 Piece(s) 5 Day(s) or more 401501156201218237.56

₹ 43,909.33

1 Piece(s) 5 Day(s) or more 401501106201518257.56

₹ 43,909.33

1 Piece(s) 5 Day(s) or more 401501106201618247.56